text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A1=Handle length
91,3
A=Handle length
80,3
H3=Handle height
58,1
N=No. of teeth
12
T=Thread depth
12
X=Thread
M8
B
11,7
Body colour
black grey RAL 7021
Body material
plastic
Component material
stainless steel
Component surface finish
bright
D
17
D1
21,2
D2
22,2
Designation
Clamping Lever
H
40
H1
10
H2
31,4
H4
53,3
Size
3
Steel key components
1.4305
Thread type
internal thread
Version 1
eco

Description

Material
Grip lever and insert made from reinforced thermoplastic.
Bush stainless steel.
Version
Stainless steel bright.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range