{"product":{"productId":"agid.908","price":503.69,"name":"Tubular handles, aluminium with aluminium grip legs"},"currency":"SEK"}
Material
Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Connecting pins stainless steel.
Version
Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Show more
Show less
Tubular handles, aluminium with aluminium grip legs, oblique, Form A
from
kr559.65
plus sales tax
plus shipping costs
Tubular handles, aluminium with aluminium grip legs, Form B
from
kr559.65
plus sales tax
plus shipping costs
Tubular handles, aluminium with aluminium grip leg, oblique, Form C
from
kr559.65
plus sales tax
plus shipping costs
Description
Material
Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Connecting pins stainless steel.
Version
Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Note
These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.