{"product":{"productId":"agid.14574","price":1.03,"name":"Hexagon nuts thin DIN 439 / ISO 4035"},"currency":"SEK"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Show more
Show less
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
The maximum nut height H max. is shown in the table.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.