text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
D1=Outside diameter
40
D=Thread
M06
H=Height
24,5
L=Thread length
16
Body colour
black
Body material
thermoplastic
Component material
steel
Component surface finish
galvanised
D2
17
D6
12
Designation
Star Grip
Form
L
Form definition
with external thread
H3
12,5
T1
1
Thread type
external thread

Description

Material
Fibreglass reinforced thermoplastic.
Screw steel.
Version
Grip, black.
Screw electro zinc-plated.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range