text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
H=Height
90
L1= length
115
L=installed length
100
Component material
polyamide
Form
A
Item
Recessed handle
Load capacity N
500
Main colour
natural
Main material
aluminium
Mounting cutout
104 x 73
Surface finish body
anodised
T
19,5
Version 2
plug-in

Description

Material
Tray handle in aluminium profile, end caps polyamide;
form A: mounting by rubber insert
Version
Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note
The Tray Handles form A can be used without screw mounting with sheet strengths of 1-2.5 mm. Two rubber inserts ensure absolutely firm mounting.

Two cross-slots offset by 90° for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly
After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range