text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
B=Width
29
D=Thread
M8X25
A max.
37
A min.
33
Application
machined
B1
21
C
15
Clamping force max. kN
15
Component material
tool steel
E
2,5
G
10
Item
Wedge Clamp
Kind of fastening
T-slot
Main material
tool steel
Surface finish body
hardened
Surface finish component
hardened and black oxid finish
Tightening torque max. Nm
25
Version 1
with machining allowance
Version 2
for T-slot

Description

Material
Body tool steel.
Jaw segments tool steel (30 HRC).
Version
Body hardened.
Jaw segments black oxidised.
Wedge faces ground.
Note

These wedge clamps have a machining allowance per jaw of 3 mm for version K0041.08 and 5 mm for versions K0041.12 and K0041.16.
This extra material allows the jaws to machined to suit the form of the workpiece.

The jaws version K0041.08 and K0041.0810 are not serrated.

Spread width:
K0041.08 = ±0.5 mm
K0041.12 = ±1.0 mm
K0041.16 = ±1.5 mm

Drawing reference
D) DIN 912 cap screw

1) wedge clamps
2) workpiece
3) fixed stop
4) base plate
5) hydraulic/pneumatic cylinder
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range