text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Guiding power for conveyor belts

KIPP presents modular product construction sets

New components and support elements for conveyor systems - flexibility meets process reliability

KIPP now offers sophisticated solutions for conveyor systems, with a new modular designed range of lateral guidance, support elements and connecting components. The system is configured for maximum flexibility, stability and user-friendliness - ideal for application branches such as the foodstuff and packaging industries, special machine construction or automation technology.

Support elements for maximum stability

KIPP offers two and three-legged foot elements, T-connectors, support heads and tube clamps for diameters 48.3 mm and 60.3 mm (DIN EN 10220) to ensure the structural safety of the conveyor system. The robust design provides reliable protection against deformation and ensures precise alignment of the conveyor belt. Depending on the design, loads between 1.5 kN and 9.6 kN are possible.


Advantages at a glance:

✔️ Individually configurable - modular designed system

✔️ High material quality - corrosion-resistant, durable components

✔️ Maximum process reliability - fewer faults through precise guidance and stable construction

✔️ Easy integration - suitable for new and existing installations



One system for many requirements

This new modular product system from KIPP offers designers and maintenance technicians a practical solution for optimising conveyor lines - flexibly expandable, safe operation and designed to meet the requirements of modern production processes.


Find out more: