{"product":{"productId":"agid.34935","price":3985.56,"name":"Linear actuators, aluminium, square"},"currency":"SEK"}
Material
Profile tube aluminium.
End caps aluminium
Spindle steel.
End caps aluminium
Spindle steel.
Version
Profile tube natural tone anodised.End caps black anodised.
Show more
Show less
Linear actuators, aluminium, square, Form A
from
kr3,985.56
plus sales tax
plus shipping costs
Linear actuators aluminium, square, Form B
from
kr4,511.53
plus sales tax
plus shipping costs
Description
Material
Profile tube aluminium.
End caps aluminium
Spindle steel.
End caps aluminium
Spindle steel.
Version
Profile tube natural tone anodised.End caps black anodised.
Note
These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.
Temperature range
0 °C to +60 °C